Item # |
Item Name |
Manufacturer Part Number |
Base to Bore Centerline |
Bore Diameter |
Finish/Coating |
---|---|---|---|---|---|
02300198 | N/A NTN UCP3 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP307-107D1 | N/A 2.2031 in | N/A 1.4375 in | N/A Uncoated |
03017700 | N/A NTN UCPX Series 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2.11/16 | N/A 3.5000 in | N/A 2.6875 in | N/A Oxide |
00561845 | N/A NTN UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP208 | N/A 1.9370 in | N/A 40 mm | N/A Uncoated |
03017702 | N/A NTN UCPX Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2.3/16 | N/A 2.7500 in | N/A 2.1875 in | N/A Oxide |
00557385 | N/A NTN UCP Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-2 | N/A 2.5000 in | N/A 2.0000 in | N/A Uncoated |
00586712 | N/A NTN UCP3 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP309 | N/A 67 mm | N/A 45 mm | N/A Uncoated |
02009468 | N/A NTN UCPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPL-2 | N/A 2.4375 in | N/A 2.0000 in | N/A Uncoated |
00449146 | N/A NTN UCUP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP205 | N/A 1.4370 in | N/A 25 mm | N/A Uncoated |
02028879 | N/A NTN UCP Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1/2 | N/A 1.1875 in | N/A 0.5000 in | N/A Uncoated |
00558404 | N/A NTN UELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELPL-2 | N/A 2.4375 in | N/A 2.0000 in | N/A Oxide |
00586735 | N/A NTN UCP2 Series 80 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP216D1 | N/A 3.5000 in | N/A 80 mm | N/A Uncoated |
03017699 | N/A NTN UCPX Series 2.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX-2.1/2 | N/A 3.0000 in | N/A 2.5000 in | N/A Oxide |
02282995 | N/A NTN UCPX Series 2.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX13-208D1 | N/A 3.0000 in | N/A 2.5000 in | N/A Uncoated |
00557766 | N/A NTN UELP Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-1.1/4 | N/A 1.8750 in | N/A 1.2500 in | N/A Uncoated |
02283188 | N/A NTN UELP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP208D1 | N/A 1.9370 in | N/A 40 mm | N/A Uncoated |
02283245 | N/A NTN UELUP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELUP205-100D1 | N/A 1.4375 in | N/A 1.0000 in | N/A Uncoated |
00586742 | N/A NTN UCP2 Series 90 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP218D1 | N/A 4.0000 in | N/A 90 mm | N/A Uncoated |
02283001 | N/A NTN UCPX Series 3.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCPX17-307D1 | N/A 4.0000 in | N/A 3.4375 in | N/A Uncoated |
02282930 | N/A NTN UCP2 Series 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP201D1 | N/A 1.1890 in | N/A 12 mm | N/A Uncoated |
00557884 | N/A NTN UELP Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP-2 | N/A 2.5000 in | N/A 2.0000 in | N/A Uncoated |
02067685 | N/A NTN UCP2 Series 85 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP217D1 | N/A 3.7480 in | N/A 85 mm | N/A Uncoated |
02282479 | N/A NTN C-UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A C-UCP208D1 | N/A | N/A 40 mm | N/A Uncoated |
00595915 | N/A NTN UCUP2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCUP206D1 | N/A 1.6890 in | N/A 30 mm | N/A Uncoated |
02283200 | N/A NTN UELP3 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UELP307-107D1 | N/A 2.2031 in | N/A 1.4375 in | N/A Uncoated |
02028885 | N/A NTN UCP Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit | N/A UCP-1.1/4S | N/A 1.6875 in | N/A 1.2500 in | N/A Oxide |