COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

00558419 N/A NTN UELPL Series 2.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.1/8 N/A 2.4375 in N/A 2.1250 in N/A Oxide
00584631 N/A NTN UCP3 Series 70 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP314D1 N/A 95 mm N/A 70 mm N/A Uncoated
02283203 N/A NTN UELP3 Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP310-115D1 N/A 2.9531 in N/A 1.9375 in N/A Uncoated
04169820 N/A NTN UELP3 Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP312-207D1 N/A 3.3438 in N/A 2.4375 in N/A Uncoated
00557421 N/A NTN UCP Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2.3/16 N/A 2.5000 in N/A 2.1875 in N/A Oxide
00557923 N/A NTN UELP Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-2.1/4 N/A 2.7500 in N/A 2.2500 in N/A Uncoated
02859116 N/A NTN UCP2 Series 3.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP218-308D1 N/A 4.0000 in N/A 3.5000 in N/A Uncoated
00557475 N/A NTN UCP Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2.7/16 N/A 2.7500 in N/A 2.4375 in N/A Oxide
03017693 N/A NTN UCPX Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2.1/4 N/A 2.7500 in N/A 2.2500 in N/A Oxide
00558161 N/A NTN UELPL Series 0.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-7/8 N/A 1.3125 in N/A 0.8750 in N/A Oxide
02135274 N/A NTN UCP2 Series 1.0625 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP206-101D1 N/A 1.6875 in N/A 1.0625 in N/A Uncoated
00577849 N/A NTN UCPH2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCHP208D1 N/A 100 mm N/A 40 mm N/A Uncoated
02282931 N/A NTN UCP2 Series 15 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP202D1 N/A 1.1890 in N/A 15 mm N/A Uncoated
00558781 N/A NTN UCPL Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-1 N/A 1.3125 in N/A 1.0000 in N/A Uncoated
02282963 N/A NTN UCP3 Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP307-104D1 N/A 2.2031 in N/A 1.2500 in N/A Uncoated
00557840 N/A NTN UELP Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.11/16 N/A 2.1250 in N/A 1.6875 in N/A Uncoated
00557249 N/A NTN UCP Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.7/16 N/A 1.8750 in N/A 1.4375 in N/A Oxide
00557734 N/A NTN UELP Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.1/8 N/A 1.6875 in N/A 1.1250 in N/A Uncoated
00557852 N/A NTN UELP Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.3/4 N/A 2.1250 in N/A 1.7500 in N/A Uncoated
00591836 N/A NTN UCUP2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP207D1 N/A 1.8740 in N/A 35 mm N/A Uncoated
03119963 N/A NTN UCP Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-3 N/A 3.2500 in N/A 3.0000 in N/A Uncoated
00561832 N/A NTN UCP2 Series 35 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP207D1 N/A 1.8740 in N/A 35 mm N/A Uncoated
00557914 N/A NTN UELP Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-2.3/16 N/A 2.5000 in N/A 2.1875 in N/A Uncoated
03017690 N/A NTN UCPX Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1 N/A N/A 1.0000 in N/A Uncoated
00557044 N/A NTN UCP Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-3/4 N/A 1.3125 in N/A 0.7500 in N/A Oxide
Unit of Measure
« 6 7 8 9 10 »