COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Maximum V Value

Nominal Overall Length

Outside Diameter

00003822 N/A Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3750 in N/A 1200 sfpm N/A 1/8 in N/A 0.75 in
00003964 N/A Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.2500 in N/A 1200 sfpm N/A 1/16 in N/A 0.50 in
00003968 N/A Bunting TT Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3125 in N/A 1200 sfpm N/A 1/16 in N/A 0.6250 in
00003972 N/A Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3750 in N/A 1200 sfpm N/A 1/16 in N/A 0.6250 in
00003977 N/A Bunting EW Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3750 in N/A 1200 sfpm N/A 1/16 in N/A 0.75 in
00004036 N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A 1/8 in N/A 1.75 in
00004046 N/A Bunting TT Series 1.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.3750 in N/A 1200 sfpm N/A 1/8 in N/A 1.9375 in
00004052 N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A 1/16 in N/A 2.0000 in
00004055 N/A Bunting TT Series 0.8750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.8750 in N/A 1200 sfpm N/A 1/8 in N/A 2.0000 in
00004058 N/A Bunting TT Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.5000 in N/A 1200 sfpm N/A 1/8 in N/A 2.0000 in
00004080 N/A Bunting TT Series 1.5625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.5625 in N/A 1200 sfpm N/A 1/8 in N/A 2.4375 in
00004084 N/A Bunting TT Series 1.9375 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.9375 in N/A 1200 sfpm N/A 1/8 in N/A 2-5/8 in
00004088 N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A 1/8 in N/A 2.8750 in
00004091 N/A Bunting TT Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.0000 in N/A 1200 sfpm N/A 3/16 in N/A 3.00 in
00004094 N/A Bunting TT Series 2.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.5000 in N/A 1200 sfpm N/A 1/8 in N/A 3.25 in
00004097 N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A 1/16 in N/A 3.3125 in
00004103 N/A Bunting TT Series 2.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.0000 in N/A 1200 sfpm N/A 3/16 in N/A 3.6250 in
00004106 N/A Bunting TT Series 2.7500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.7500 in N/A 1200 sfpm N/A 1/4 in N/A 3-7/8 in
00004108 N/A Bunting TT Series 2.0625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 2.0625 in N/A 1200 sfpm N/A 1/4 in N/A 4.00 in
00009127 N/A Bunting TT Series 0.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.2500 in N/A 1200 sfpm N/A 1/16 in N/A 0.6250 in
00009133 N/A Bunting EW Series 0.3125 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3125 in N/A 1200 sfpm N/A 1/16 in N/A 0.75 in
00009139 N/A Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3750 in N/A 1200 sfpm N/A 1/32 in N/A 0.75 in
00009143 N/A Bunting EW Series 0.4375 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.4375 in N/A 1200 sfpm N/A 1/16 in N/A 0.75 in
00009149 N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A 1/16 in N/A 0.75 in
00009155 N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A 3/16 in N/A 0.8750 in
Unit of Measure
1 2 3