COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00010304 N/A Bunting CB Series 0.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.1875 in N/A 750 sfpm N/A 0.3125 in N/A 0.5000 in
00010311 N/A Bunting CB Series 0.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.1875 in N/A 750 sfpm N/A 0.3125 in N/A 0.7500 in
00010318 N/A Bunting CB Series 0.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.1875 in N/A 750 sfpm N/A 0.3125 in N/A 1.0000 in
00010325 N/A Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.2500 in N/A 750 sfpm N/A 0.3750 in N/A 0.2500 in
00010332 N/A Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.2500 in N/A 750 sfpm N/A 0.3750 in N/A 0.3750 in
00010339 N/A Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.2500 in N/A 750 sfpm N/A 0.3750 in N/A 0.5000 in
00010346 N/A Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.2500 in N/A 750 sfpm N/A 0.4375 in N/A 0.7500 in
00010353 N/A Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.2500 in N/A 750 sfpm N/A 0.4375 in N/A 1.0000 in
00010360 N/A Bunting CB Series 0.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.2500 in N/A 750 sfpm N/A 0.4375 in N/A 1.2500 in
00010367 N/A Bunting CB Series 0.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3125 in N/A 750 sfpm N/A 0.4375 in N/A 0.7500 in
00010374 N/A Bunting CB Series 0.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3125 in N/A 750 sfpm N/A 0.4375 in N/A 1.0000 in
00010381 N/A Bunting CB Series 0.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3125 in N/A 750 sfpm N/A 0.4375 in N/A 1.2500 in
00010388 N/A Bunting CB Series 0.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3125 in N/A 750 sfpm N/A 0.50 in N/A 0.3750 in
00010395 N/A Bunting CB Series 0.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3125 in N/A 750 sfpm N/A 0.50 in N/A 0.5000 in
00010402 N/A Bunting CB Series 0.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3125 in N/A 750 sfpm N/A 0.50 in N/A 0.7500 in
00010409 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.50 in N/A 1.0000 in
00010416 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.50 in N/A 1.2500 in
00010423 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.50 in N/A 0.7500 in
00010430 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.50 in N/A 1.0000 in
00010437 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.5625 in N/A 1.2500 in
00010444 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.5625 in N/A 0.3750 in
00010451 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.5625 in N/A 0.5000 in
00010458 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.5625 in N/A 0.7500 in
00010465 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.5625 in N/A 1.0000 in
00010472 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.5625 in N/A 1.2500 in
Unit of Measure
1 2 3 4 5 »