COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00010485 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.5625 in N/A 1.5000 in
00010492 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.6250 in N/A 0.7500 in
00010499 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.6250 in N/A 1.0000 in
00010506 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.6250 in N/A 1.2500 in
00010513 N/A Bunting CB Series 0.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.3750 in N/A 750 sfpm N/A 0.6250 in N/A 0.7500 in
00010520 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.6250 in N/A 1.0000 in
00010527 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.6250 in N/A 1.2500 in
00010534 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.6250 in N/A 1.5000 in
00010541 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.6250 in N/A 1.0000 in
00010548 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.6875 in N/A 1.2500 in
00010555 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.75 in N/A 1.5000 in
00010562 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.75 in N/A 1.7500 in
00010569 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.75 in N/A 2.0000 in
00010576 N/A Bunting CB Series 0.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.4375 in N/A 750 sfpm N/A 0.8125 in N/A 1.0000 in
00010583 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.2500 in
00010590 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.5000 in
00010597 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 2.0000 in
00010604 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.5000 in
00010611 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.0000 in
00010618 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.2500 in
00010625 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.5000 in
00010632 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 1.5000 in
00010639 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 0.6250 in
00010646 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6250 in N/A 0.7500 in
00010653 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 0.8750 in
Unit of Measure
1 2 3 4 5 »