COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07642959 N/A Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 450 sfpm N/A 0.3125 in N/A 0.5000 in
07642960 N/A Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 450 sfpm N/A 0.3125 in N/A 0.7500 in
07642961 N/A Bunting EBCB Series 0.1875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.1875 in N/A 450 sfpm N/A 0.3125 in N/A 1.0000 in
07642962 N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 450 sfpm N/A 0.3750 in N/A 0.2500 in
07642963 N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 450 sfpm N/A 0.3750 in N/A 0.3750 in
07642964 N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 450 sfpm N/A 0.3750 in N/A 0.5000 in
07642965 N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 450 sfpm N/A 0.3750 in N/A 0.7500 in
07642966 N/A Bunting EBCB Series 0.2500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.2500 in N/A 450 sfpm N/A 0.3750 in N/A 1.0000 in
07642967 N/A Bunting EBCB Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 450 sfpm N/A 0.4375 in N/A 1.0000 in
07642968 N/A Bunting EBCB Series 0.3125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3125 in N/A 450 sfpm N/A 0.50 in N/A 1.0000 in
07642969 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.50 in N/A 0.3750 in
07642970 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.50 in N/A 0.5000 in
07642971 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.50 in N/A 0.7500 in
07642972 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.50 in N/A 1.0000 in
07642973 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.50 in N/A 1.2500 in
07642974 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.50 in N/A 1.5000 in
07642975 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.5625 in N/A 0.7500 in
07642976 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.5625 in N/A 1.0000 in
07642977 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.5625 in N/A 1.2500 in
07642978 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.6250 in N/A 0.7500 in
07642979 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.6250 in N/A 1.0000 in
07642980 N/A Bunting EBCB Series 0.3750 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.3750 in N/A 450 sfpm N/A 0.6250 in N/A 1.2500 in
07642981 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.5625 in N/A 1.0000 in
07642982 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.5625 in N/A 1.2500 in
07642983 N/A Bunting EBCB Series 0.4375 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.4375 in N/A 450 sfpm N/A 0.5625 in N/A 2.0000 in
Unit of Measure
1 2 3 4 5 »