COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643009 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.8750 in N/A 1.5000 in
07643010 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 0.8750 in N/A 2.0000 in
07643011 N/A Bunting EBCB Series 0.5000 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5000 in N/A 450 sfpm N/A 1 in N/A 1.5000 in
07643012 N/A Bunting EBCB Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 450 sfpm N/A 0.6875 in N/A 1.0000 in
07643013 N/A Bunting EBCB Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 450 sfpm N/A 0.75 in N/A 1.0000 in
07643014 N/A Bunting EBCB Series 0.5625 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.5625 in N/A 450 sfpm N/A 0.75 in N/A 2.0000 in
07643015 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 0.5000 in
07643016 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 0.7500 in
07643017 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 1.0000 in
07643018 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 1.2500 in
07643019 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 1.5000 in
07643020 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 2.0000 in
07643021 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 2.5000 in
07643022 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.75 in N/A 3.0000 in
07643023 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8125 in N/A 1.2500 in
07643024 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8125 in N/A 2.0000 in
07643025 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 0.5000 in
07643026 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 0.7500 in
07643027 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 1.0000 in
07643028 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 1.2500 in
07643029 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 1.5000 in
07643030 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 2.0000 in
07643031 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 0.8750 in N/A 3.0000 in
07643032 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 1 in N/A 1.0000 in
07643033 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 1 in N/A 2.0000 in
Unit of Measure
1 2 3 4 5 »