COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07643034 N/A Bunting EBCB Series 0.6250 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6250 in N/A 450 sfpm N/A 1 in N/A 3.0000 in
07643035 N/A Bunting EBCB Series 0.6875 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.6875 in N/A 450 sfpm N/A 0.8750 in N/A 2.5000 in
07643036 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.8750 in N/A 0.7500 in
07643037 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.8750 in N/A 1.0000 in
07643038 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.8750 in N/A 1.2500 in
07643039 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.8750 in N/A 1.5000 in
07643040 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.8750 in N/A 1.7500 in
07643041 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.8750 in N/A 2.0000 in
07643042 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 0.9375 in N/A 1.0000 in
07643043 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 0.5000 in
07643044 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 0.7500 in
07643045 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 1.0000 in
07643046 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 1.2500 in
07643047 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 1.5000 in
07643048 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 1.7500 in
07643049 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 2.0000 in
07643050 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1 in N/A 3.0000 in
07643051 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.1250 in N/A 1.0000 in
07643052 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.1250 in N/A 1.5000 in
07643053 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.1250 in N/A 2.0000 in
07643054 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.25 in N/A 1.7500 in
07643055 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.25 in N/A 2.0000 in
07643056 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.25 in N/A 2.2500 in
07643057 N/A Bunting EBCB Series 0.7500 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.7500 in N/A 450 sfpm N/A 1.25 in N/A 3.0000 in
07643058 N/A Bunting EBCB Series 0.8125 Inch (in) Bore Diameter ECO Plain Sleeve Bearing N/A 0.8125 in N/A 450 sfpm N/A 0.9375 in N/A 1.0000 in
Unit of Measure
1 2 3 4 5 »