COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

07850672 N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.7500 in
08005956 N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.1875 in N/A 0.2500 in
08005957 N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.1875 in N/A 0.5000 in
08005958 N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.1250 in
08005959 N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.2500 in
08005960 N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
08005961 N/A Bunting EXEP Series 0.1250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.5000 in
08005962 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.2500 in
08005963 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
08005964 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.5000 in
08005965 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.6250 in
08005966 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.7500 in
08005967 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.1875 in
08005968 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.2500 in
08005969 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3125 in
08005970 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3750 in
08005971 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.5000 in
08005972 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.6250 in
08005973 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.7500 in
08005974 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 1.0000 in
08005975 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
08005976 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
08005977 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
08005978 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
08005979 N/A Bunting EXEP Series 0.1875 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
Unit of Measure
1 2 3 4 5 »