COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

08006005 N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
08006006 N/A Bunting EXEP Series 0.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.50 in N/A 1.2500 in
08006007 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
08006008 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
08006009 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
08006010 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
08006011 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
08006012 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 0.8750 in
08006013 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.3750 in N/A 1.0000 in
08006014 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.2500 in
08006015 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.3125 in
08006016 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.3750 in
08006017 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.5000 in
08006018 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.6250 in
08006019 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.7500 in
08006020 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 0.8750 in
08006021 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 1.0000 in
08006022 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 1.1250 in
08006023 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.4375 in N/A 1.2500 in
08006024 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.3750 in
08006025 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.5000 in
08006026 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.6250 in
08006027 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.7500 in
08006028 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 0.8750 in
08006029 N/A Bunting EXEP Series 0.3125 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 0.3125 in N/A 1200 sfpm N/A 0.50 in N/A 1.0000 in
Unit of Measure
1 2 3 4 5 »