COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

00008745 N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.5000 in N/A 3/64 in N/A 0.3750 in
00008749 N/A Bunting EF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.5625 in N/A 1/16 in N/A 0.3750 in
00008754 N/A Bunting EF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.5625 in N/A 1/16 in N/A 0.5000 in
00008759 N/A Bunting EF Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.5625 in N/A 1/16 in N/A 0.7500 in
00008764 N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.6875 in N/A 3/32 in N/A 0.5000 in
00008768 N/A Bunting FFB Series 0.3125 Inch (in) Bore Diameter Flanged Bearing N/A 0.3125 in N/A 0.6875 in N/A 3/32 in N/A 0.6250 in
00008782 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 3/32 in N/A 0.6250 in
00008786 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 3/32 in N/A 0.7500 in
00008790 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 3/32 in N/A 1.0000 in
00008794 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 3/32 in N/A 1.2500 in
00008800 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.750 in N/A 1/8 in N/A 0.7500 in
00008804 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.750 in N/A 1/8 in N/A 1.2500 in
00008808 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.5000 in
00008813 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 0.7500 in
00008818 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 1.0000 in
00008821 N/A Bunting EF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.8750 in N/A 1/16 in N/A 1.2500 in
00008826 N/A Bunting EF Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.6875 in N/A 1/16 in N/A 0.5000 in
00008831 N/A Bunting EF Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.6875 in N/A 1/16 in N/A 0.7500 in
00008836 N/A Bunting EF Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 0.7500 in
00008841 N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 1 in N/A 1/8 in N/A 0.5000 in
00008845 N/A Bunting FFB Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 0.6250 in
00008849 N/A Bunting FFB Series 0.4375 Inch (in) Bore Diameter Flanged Bearing N/A 0.4375 in N/A 0.8750 in N/A 1/8 in N/A 1.2500 in
00008855 N/A Bunting EF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.3750 in
00008860 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.5000 in
00008864 N/A Bunting FFB Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.6250 in
Unit of Measure
1 2 3 4 5 »