COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00003150 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 0.7500 in
00003152 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.2500 in
00003154 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 0.8125 in N/A 1.5000 in
00003176 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 1.3750 in
00003178 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 0.8750 in N/A 0.7500 in
00003255 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.3750 in
00003257 N/A Bunting EP Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.6250 in
00003263 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 0.4375 in
00003266 N/A Bunting AA Series 0.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.8750 in N/A 1200 sfpm N/A 1 in N/A 1.1250 in
00003275 N/A Bunting AA Series 0.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.6250 in N/A 1200 sfpm N/A 1 in N/A 1.3750 in
00003278 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.0625 in N/A 1.0000 in
00003295 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.2500 in
00003305 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.1250 in
00003308 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 2.2500 in
00003311 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 1.3750 in
00003314 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1 in N/A 0.3750 in
00003326 N/A Bunting AA Series 0.9375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.9375 in N/A 1200 sfpm N/A 1.0625 in N/A 1.2500 in
00003340 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.7500 in
00003344 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.5000 in
00003352 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 0.7500 in
00003354 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 1.3750 in
00003358 N/A Bunting AA Series 0.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.7500 in N/A 1200 sfpm N/A 1.1250 in N/A 1.2500 in
00003361 N/A Bunting EP Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.1250 in N/A 0.8750 in
00003368 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 1.5000 in
00003381 N/A Bunting AA Series 1.0000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.0000 in N/A 1200 sfpm N/A 1.25 in N/A 2.5000 in
Unit of Measure
1 2 3 4 5 »