COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00003549 N/A Bunting AA Series 1.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.2500 in N/A 1200 sfpm N/A 1.6250 in N/A 1.7500 in
00003551 N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 2.0000 in
00003555 N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.5000 in
00003557 N/A Bunting AA Series 1.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.3750 in N/A 1200 sfpm N/A 1.6250 in N/A 1.7500 in
00003565 N/A Bunting AA Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.8750 in
00003569 N/A Bunting AA Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 2.2500 in
00003571 N/A Bunting AA Series 1.4375 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.4375 in N/A 1200 sfpm N/A 1.75 in N/A 1.1250 in
00003573 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 1.1250 in
00003577 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.5000 in
00003579 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.75 in N/A 0.6250 in
00003584 N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 1.0000 in
00003586 N/A Bunting AA Series 1.6250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.6250 in N/A 1200 sfpm N/A 1.8750 in N/A 2.7500 in
00003588 N/A Bunting AA Series 1.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.5000 in N/A 1200 sfpm N/A 1.8750 in N/A 1.7500 in
00003595 N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 1.8750 in
00003597 N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.0000 in N/A 2.7500 in
00003608 N/A Bunting AA Series 1.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.8750 in N/A 1200 sfpm N/A 2.2500 in N/A 2.0000 in
00003614 N/A Bunting AA Series 1.8750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.8750 in N/A 1200 sfpm N/A 2.2500 in N/A 2.5000 in
00003618 N/A Bunting AA Series 1.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 1.7500 in N/A 1200 sfpm N/A 2.2500 in N/A 3.0000 in
00003632 N/A Bunting AA Series 2.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2-5/8 in N/A 1.6250 in
00003636 N/A Bunting AA Series 2.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 3.5000 in
00003646 N/A Bunting AA Series 2.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.7500 in N/A 1200 sfpm N/A 3.00 in N/A 2.5000 in
00003652 N/A Bunting AA Series 2.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.7500 in N/A 1200 sfpm N/A 3.1250 in N/A 2.7500 in
00003656 N/A Bunting AA Series 2.7500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 2.7500 in N/A 1200 sfpm N/A 3.1250 in N/A 4.0000 in
00003667 N/A Bunting AA Series 4.5000 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 4.5000 in N/A 1200 sfpm N/A 5.2500 in N/A 5 in
00003671 N/A Bunting AAB Series 0.3750 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.3750 in N/A 1200 sfpm N/A 0.50 in N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »