COMPANY HEADER
Print Back
Bunting Plain Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00005261 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.2500 in
00005271 N/A Bunting EP Series 0.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.1875 in N/A 0.2500 in
00005277 N/A Bunting EP Series 0.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.1875 in N/A 0.5000 in
00005284 N/A Bunting EP Series 0.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.1250 in
00005289 N/A Bunting EP Series 0.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.2500 in
00005296 N/A Bunting EP Series 0.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
00005303 N/A Bunting EP Series 0.1250 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1250 in N/A 1200 sfpm N/A 0.2500 in N/A 0.5000 in
00005328 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.2500 in
00005335 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.3750 in
00005342 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.5000 in
00005350 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.6250 in
00005357 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.2500 in N/A 0.7500 in
00005362 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.2500 in
00005369 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3750 in
00005376 N/A Bunting AA Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.5000 in
00005383 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.6250 in
00005390 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 0.7500 in
00005396 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3125 in N/A 1.0000 in
00005400 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.3750 in
00005406 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.5000 in
00005412 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.6250 in
00005416 N/A Bunting EP Series 0.1875 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.1875 in N/A 1200 sfpm N/A 0.3750 in N/A 0.7500 in
00005421 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.2500 in
00005427 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.3750 in
00005433 N/A Bunting EP Series 0.2500 Inch (in) Bore Diameter Plain Sleeve Bearing N/A 0.2500 in N/A 1200 sfpm N/A 0.3125 in N/A 0.5000 in
Unit of Measure
1 2 3 4 5 »