COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666357 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.1563 Inch (in) Overall Length Plain Sleeve Bearing N/A AA101-8 N/A 0.1250 in N/A 0.1875 in N/A 0.1563 in
06666356 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA101-2 N/A 0.1250 in N/A 0.1875 in N/A 0.2500 in
06666378 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA110-1 N/A 0.1250 in N/A 0.1875 in N/A 0.1250 in
06666379 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA110-2 N/A 0.1250 in N/A 0.1875 in N/A 0.2500 in
06666580 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA223-1 N/A 0.1250 in N/A 0.2188 in N/A 0.3750 in
06666581 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA224-1 N/A 0.1250 in N/A 0.2500 in N/A 0.3750 in
06666652 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA337-2 N/A 0.1250 in N/A 0.3750 in N/A 0.2500 in
06666653 N/A Isostatic AA Series 0.1250 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA337-3 N/A 0.1250 in N/A 0.3750 in N/A 0.5000 in
06666569 N/A Isostatic AA Series 0.1563 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA211-1 N/A 0.1563 in N/A 0.2188 in N/A 0.3750 in
06666565 N/A Isostatic AA Series 0.1563 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA204-1 N/A 0.1563 in N/A 0.2500 in N/A 0.2500 in
06666583 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA225-2 N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in
06666582 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Overall Length Plain Sleeve Bearing N/A AA225-1 N/A 0.1875 in N/A 0.2500 in N/A 0.3125 in
06666586 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA225-6 N/A 0.1875 in N/A 0.2500 in N/A 0.3750 in
06666585 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA225-4 N/A 0.1875 in N/A 0.2500 in N/A 0.5000 in
06666584 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA225-3 N/A 0.1875 in N/A 0.2500 in N/A 0.6250 in
06666587 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA226-1 N/A 0.1875 in N/A 0.2500 in N/A 0.2500 in
06666588 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA226-2 N/A 0.1875 in N/A 0.2500 in N/A 0.3750 in
06666589 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA226-3 N/A 0.1875 in N/A 0.2500 in N/A 0.5000 in
06666590 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA226-4 N/A 0.1875 in N/A 0.2500 in N/A 0.6250 in
06666639 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.1875 Inch (in) Overall Length Plain Sleeve Bearing N/A AA309-9 N/A 0.1875 in N/A 0.3125 in N/A 0.1875 in
06666634 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3125 Inch (in) Overall Length Plain Sleeve Bearing N/A AA309-3 N/A 0.1875 in N/A 0.3125 in N/A 0.3125 in
06666635 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA309-4 N/A 0.1875 in N/A 0.3125 in N/A 0.3750 in
06666638 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.4375 Inch (in) Overall Length Plain Sleeve Bearing N/A AA309-8 N/A 0.1875 in N/A 0.3125 in N/A 0.4375 in
06666637 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA309-7 N/A 0.1875 in N/A 0.3125 in N/A 0.6250 in
06666636 N/A Isostatic AA Series 0.1875 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA309-5 N/A 0.1875 in N/A 0.3125 in N/A 0.7500 in
Unit of Measure
 1 2 3 4 5 »