COMPANY HEADER
Print Back
Isostatic AA Series Plain Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Length

06666710 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA515-3 N/A 0.4375 in N/A 0.5625 in N/A 0.6250 in
06666711 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 0.9375 Inch (in) Overall Length Plain Sleeve Bearing N/A AA515-6 N/A 0.4375 in N/A 0.5625 in N/A 0.9375 in
06666712 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA515-8 N/A 0.4375 in N/A 0.5625 in N/A 1.0000 in
06666753 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA627-5 N/A 0.4375 in N/A 0.6250 in N/A 0.3750 in
06666755 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA627-8 N/A 0.4375 in N/A 0.6250 in N/A 0.5000 in
06666751 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA627-3 N/A 0.4375 in N/A 0.6250 in N/A 0.6250 in
06666752 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA627-4 N/A 0.4375 in N/A 0.6250 in N/A 1.0000 in
06666754 N/A Isostatic AA Series 0.4375 Inch (in) Bore Diameter and 1.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA627-7 N/A 0.4375 in N/A 0.6250 in N/A 1.5000 in
06666734 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA607-1 N/A 0.5000 in N/A 0.6250 in N/A 0.5000 in
06666735 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA607-2 N/A 0.5000 in N/A 0.6250 in N/A 0.6250 in
06666737 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA607-5 N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in
06666736 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA607-3 N/A 0.5000 in N/A 0.6250 in N/A 1.0000 in
06666738 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 1.2500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA607-6 N/A 0.5000 in N/A 0.6250 in N/A 1.2500 in
06666759 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.4375 Inch (in) Overall Length Plain Sleeve Bearing N/A AA628-8 N/A 0.5000 in N/A 0.6250 in N/A 0.4375 in
06666756 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.5625 Inch (in) Overall Length Plain Sleeve Bearing N/A AA628-3 N/A 0.5000 in N/A 0.6250 in N/A 0.5625 in
06666757 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Overall Length Plain Sleeve Bearing N/A AA628-6 N/A 0.5000 in N/A 0.6250 in N/A 0.7500 in
06666765 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.5000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA634-4 N/A 0.5000 in N/A 0.6250 in N/A 0.5000 in
06666766 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA634-5 N/A 0.5000 in N/A 0.6250 in N/A 1.0000 in
06666744 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.8750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA618-8 N/A 0.5000 in N/A 0.6875 in N/A 0.8750 in
06666743 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 1.0000 Inch (in) Overall Length Plain Sleeve Bearing N/A AA618-6 N/A 0.5000 in N/A 0.6875 in N/A 1.0000 in
06666741 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 1.1250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA618-2 N/A 0.5000 in N/A 0.6875 in N/A 1.1250 in
06666742 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 1.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA618-5 N/A 0.5000 in N/A 0.6875 in N/A 1.3750 in
06666770 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.3750 Inch (in) Overall Length Plain Sleeve Bearing N/A AA650-4 N/A 0.5000 in N/A 0.6875 in N/A 0.3750 in
06666772 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.5625 Inch (in) Overall Length Plain Sleeve Bearing N/A AA650-6 N/A 0.5000 in N/A 0.6875 in N/A 0.5625 in
06666774 N/A Isostatic AA Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Overall Length Plain Sleeve Bearing N/A AA650-9 N/A 0.5000 in N/A 0.6875 in N/A 0.6250 in
Unit of Measure
1 2 3 4 5 »