COMPANY HEADER
Print Back
Bunting Lube-Align® LC Series Bore Mounting Plain Sleeve Insert Bearings
Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Inner Ring Width

Operating Temperature Range

Outside Diameter

03370379 N/A Bunting Lube-Align® LC Series 1.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.6275 in N/A 0.8750 in N/A 10 to 220 ºF N/A 1.50 in
00024817 N/A Bunting Lube-Align® LC Series 0.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.3135 in N/A 0.4375 in N/A 10 to 220 ºF N/A 0.8750 in
00024819 N/A Bunting Lube-Align® LC Series 0.9375 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.3135 in N/A 0.4375 in N/A 10 to 220 ºF N/A 0.9375 in
00024820 N/A Bunting Lube-Align® LC Series 1.0000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.3770 in N/A 0.5000 in N/A 10 to 220 ºF N/A 1 in
00024842 N/A Bunting Lube-Align® LC Series 1.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.6275 in N/A 0.8750 in N/A 10 to 220 ºF N/A 1.6250 in
00024844 N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.6275 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.75 in
00024846 N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.6275 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.8750 in
00024852 N/A Bunting Lube-Align® LC Series 1.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.7520 in N/A 0.8750 in N/A 10 to 220 ºF N/A 1.50 in
00024854 N/A Bunting Lube-Align® LC Series 1.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.7520 in N/A 0.8750 in N/A 10 to 220 ºF N/A 1.6250 in
00024856 N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.7520 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.75 in
00024858 N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.7520 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.8750 in
00024860 N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.8770 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.75 in
00024862 N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 0.8770 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.8750 in
00024864 N/A Bunting Lube-Align® LC Series 1.7500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.0020 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.75 in
00024866 N/A Bunting Lube-Align® LC Series 1.8750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.0020 in N/A 1.0000 in N/A 10 to 220 ºF N/A 1.8750 in
00024868 N/A Bunting Lube-Align® LC Series 2.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.0020 in N/A 1.5000 in N/A 10 to 220 ºF N/A 2.50 in
00024870 N/A Bunting Lube-Align® LC Series 2.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.0020 in N/A 1.5000 in N/A 10 to 220 ºF N/A 2-5/8 in
00024872 N/A Bunting Lube-Align® LC Series 2.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.2520 in N/A 1.5000 in N/A 10 to 220 ºF N/A 2.50 in
00024874 N/A Bunting Lube-Align® LC Series 2.6250 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.2520 in N/A 1.5000 in N/A 10 to 220 ºF N/A 2-5/8 in
00024876 N/A Bunting Lube-Align® LC Series 3.0000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.5030 in N/A 1.5000 in N/A 10 to 220 ºF N/A 3.00 in
00024878 N/A Bunting Lube-Align® LC Series 3.2500 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.5030 in N/A 1.5000 in N/A 10 to 220 ºF N/A 3.25 in
00024880 N/A Bunting Lube-Align® LC Series 3.3750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.7530 in N/A 2.0000 in N/A 10 to 220 ºF N/A 3.3750 in
00024882 N/A Bunting Lube-Align® LC Series 3.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 1.7530 in N/A 2.0000 in N/A 10 to 220 ºF N/A 3.50 in
00024884 N/A Bunting Lube-Align® LC Series 3.3750 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 2.0040 in N/A 2.0000 in N/A 10 to 220 ºF N/A 3.3750 in
00024886 N/A Bunting Lube-Align® LC Series 3.5000 Inch (in) Outside Diameter Bore Mounting Plain Sleeve Insert Bearing N/A 2.0040 in N/A 2.0000 in N/A 10 to 220 ºF N/A 3.50 in
Unit of Measure
1 2