COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00010660 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 1.0000 in
00010667 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 1.2500 in
00010674 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 1.3750 in
00010681 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 1.5000 in
00010688 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 1.7500 in
00010695 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 2.0000 in
00010702 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.6875 in N/A 2.2500 in
00010709 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 0.7500 in
00010716 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 1.0000 in
00010723 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 1.2500 in
00010730 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 1.5000 in
00010744 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 1.7500 in
00010751 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 2.0000 in
00010758 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 2.2500 in
00010765 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.75 in N/A 2.5000 in
00010772 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8125 in N/A 0.7500 in
00010779 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8125 in N/A 1.0000 in
00010786 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8125 in N/A 1.2500 in
00010793 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8750 in N/A 1.5000 in
00010800 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8750 in N/A 2.0000 in
00010807 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
00010814 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8750 in N/A 2.5000 in
00010821 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 0.8750 in N/A 2.7500 in
00010828 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 1 in N/A 1.0000 in
00010835 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 1 in N/A 1.5000 in
Unit of Measure
1 2 3 4 5 »