COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00010842 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 1 in N/A 2.2500 in
00010849 N/A Bunting CB Series 0.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5000 in N/A 750 sfpm N/A 1 in N/A 1.0000 in
00010856 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 1.2500 in
00010863 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 1.5000 in
00010870 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 1.7500 in
00010877 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 2.0000 in
00010884 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 1.0000 in
00010891 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 1.5000 in
00010898 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.6875 in N/A 2.0000 in
00010905 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 2.2500 in
00010912 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 1.0000 in
00010919 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 1.2500 in
00010926 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 1.5000 in
00010933 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 1.7500 in
00010940 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 2.0000 in
00010947 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.75 in N/A 2.2500 in
00010954 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8125 in N/A 2.5000 in
00010961 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8125 in N/A 1.0000 in
00010968 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8125 in N/A 1.2500 in
00010975 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8125 in N/A 1.5000 in
00010982 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8125 in N/A 1.7500 in
00010989 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8125 in N/A 2.0000 in
00010996 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
00011003 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8750 in N/A 2.5000 in
00011010 N/A Bunting CB Series 0.5625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.5625 in N/A 750 sfpm N/A 0.8750 in N/A 1.0000 in
Unit of Measure
1 2 3 4 5 »