COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00011017 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 1.2500 in
00011024 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 1.5000 in
00011031 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 1.7500 in
00011038 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 2.0000 in
00011045 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 2.5000 in
00011052 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 1.0000 in
00011059 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 1.5000 in
00011066 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.75 in N/A 2.0000 in
00011073 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 0.5000 in
00011080 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 0.7500 in
00011087 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 1.0000 in
00011094 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 1.1250 in
00011101 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 1.2500 in
00011108 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 1.5000 in
00011115 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8125 in N/A 1.7500 in
00011122 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 2.0000 in
00011129 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
00011136 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 2.5000 in
00011143 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 3.0000 in
00011150 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 1.0000 in
00011157 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 1.2500 in
00011164 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 1.5000 in
00011171 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 1.7500 in
00011178 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 2.0000 in
00011185 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
Unit of Measure
1 2 3 4 5 »