COMPANY HEADER
Print Back
Nexen Web Guides
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Maximum Actuator Unloaded Velocity

Output Force

Stroke Length

02505025 N/A Nexen 4.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide N/A 912730 N/A 0.35 in/s N/A 600 lb2669 N N/A 4.00 in
02505026 N/A Nexen 6.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide N/A 912731 N/A 0.35 in/s N/A 600 lb2669 N N/A 6.00 in
02505027 N/A Nexen 12.00 Inch (in) Stroke and 2669 Newton (N) Output Force Web Guide N/A 912732 N/A 0.35 in/s N/A 600 lb2669 N N/A 12.00 in
02505035 N/A Nexen 8.00 Inch (in) Stroke and 4000 Newton (N) Output Force Web Guide N/A 912733 N/A 0.39 in/s N/A 900 lb4000 N N/A 8.00 in
02505036 N/A Nexen 12.00 Inch (in) Stroke and 4000 Newton (N) Output Force Web Guide N/A 912734 N/A 0.39 in/s N/A 900 lb4000 N N/A 12.00 in
Unit of Measure
1