COMPANY HEADER
Print Back
Nexen BC Caliper Brakes
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Brake Air Chamber Volume when New

Maximum Static Brake Torque with a 24.000 Inch (in) Disc

01127030 N/A Nexen BC 365 Pound-Feet (lb·ft) Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) Caliper Brake N/A 835200 N/A 780 hp·hr N/A 0.624 in³ N/A 4000 in·lb
01127049 N/A Nexen BC 224 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake N/A 835220 N/A 780 hp·hr N/A 0.624 in³ N/A 2484 in·lb
01127056 N/A Nexen BC 485 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake N/A 835230 N/A 1169 hp·hr N/A 0.785 in³ N/A 5300 in·lb
03002292 N/A Nexen BC 149 Pound-Feet (lb·ft) Static Torque Factor (Out of Box) at 0 Pound per Square Inch (psi) Caliper Brake N/A 835222 N/A 780 hp·hr N/A 0.624 in³ N/A 1656 in·lb
Unit of Measure
1