Item # |
Item Name |
Manufacturer Part Number |
Approximate Brake Facing Life |
Brake Facing Edge Color Code |
Disc Thickness |
|---|---|---|---|---|---|
| 00914562 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933500 | N/A 547 hp·hr | N/A Purple | N/A 0.50 in |
| 00914598 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933600 | N/A 547 hp·hr | N/A Purple | N/A 0.50 in |
| 00914616 | N/A Nexen BD 1/8 Inch (in) Port Size Caliper Brake | N/A 933591 | N/A 2447 hp·hr | N/A Red | N/A 0.50 in |
| 01128228 | N/A Nexen BD 1/4 Inch (in) Port Size Caliper Brake | N/A 933601 | N/A 1276 hp·hr | N/A Red | N/A 0.50 in |
| 02505128 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933701 | N/A 1276 hp·hr | N/A Red | N/A 0.50 in |
| 02505129 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933700 | N/A 1276 hp·hr | N/A Red | N/A 1.00 in |
| 02505130 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933702 | N/A 1276 hp·hr | N/A Red | N/A 1.00 in |
| 02505131 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933703 | N/A 1276 hp·hr | N/A Red | N/A 1.00 in |
| 02505133 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933507 | N/A 1276 hp·hr | N/A Red | N/A 0.50 in |
| 02505134 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933503 | N/A 547 hp·hr | N/A Purple | N/A 0.50 in |
| 03003007 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933510 | N/A 547 hp·hr | N/A Purple | N/A 0.50 in |
| 04067309 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933617 | N/A 1276 hp·hr | N/A Red | N/A 1.00 in |
| 05982967 | N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake | N/A 933508 | N/A 547 hp·hr | N/A Purple | N/A 0.50 in |