COMPANY HEADER
Print Back
Nexen BD Caliper Brakes
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Brake Facing Edge Color Code

Disc Thickness

00914562 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933500 N/A 547 hp·hr N/A Purple N/A 0.50 in
00914598 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933600 N/A 547 hp·hr N/A Purple N/A 0.50 in
00914616 N/A Nexen BD 1/8 Inch (in) Port Size Caliper Brake N/A 933591 N/A 2447 hp·hr N/A Red N/A 0.50 in
01128228 N/A Nexen BD 1/4 Inch (in) Port Size Caliper Brake N/A 933601 N/A 1276 hp·hr N/A Red N/A 0.50 in
02505128 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933701 N/A 1276 hp·hr N/A Red N/A 0.50 in
02505129 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933700 N/A 1276 hp·hr N/A Red N/A 1.00 in
02505130 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933702 N/A 1276 hp·hr N/A Red N/A 1.00 in
02505131 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933703 N/A 1276 hp·hr N/A Red N/A 1.00 in
02505133 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933507 N/A 1276 hp·hr N/A Red N/A 0.50 in
02505134 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933503 N/A 547 hp·hr N/A Purple N/A 0.50 in
03003007 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933510 N/A 547 hp·hr N/A Purple N/A 0.50 in
04067309 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933617 N/A 1276 hp·hr N/A Red N/A 1.00 in
05982967 N/A Nexen BD 3/8 Inch (in) Port Size Caliper Brake N/A 933508 N/A 547 hp·hr N/A Purple N/A 0.50 in
Unit of Measure
1