COMPANY HEADER
Print Back
Nexen DB Caliper Brakes
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Brake Facing Edge Color Code

Brake Facing Type

00897942 N/A Nexen DB 1244 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835000 N/A 1244 hp·hr N/A Red N/A Standard Coefficient
01127020 N/A Nexen DB 1244 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835071 N/A 1244 hp·hr N/A Red N/A Standard Coefficient
01363958 N/A Nexen DB 1866 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835001 N/A 1866 hp·hr N/A Green N/A Low Coefficient
02506353 N/A Nexen DB 746 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835007 N/A 746 hp·hr N/A Purple N/A High Coefficient
02569210 N/A Nexen DB 1866 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835009 N/A 1866 hp·hr N/A Green N/A Low Coefficient
03003075 N/A Nexen DB 1244 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835012 N/A 1244 hp·hr N/A Red N/A Standard Coefficient
03237228 N/A Nexen DB 1244 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835017 N/A 1244 hp·hr N/A Red N/A Standard Coefficient
04067172 N/A Nexen DB 3421 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835015 N/A 3421 hp·hr N/A Blue N/A Ultra Low Coefficient
04067173 N/A Nexen DB 3421 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835016 N/A 3421 hp·hr N/A Blue N/A Ultra Low Coefficient
04067177 N/A Nexen DB 746 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Brake N/A 835093 N/A 746 hp·hr N/A Purple N/A High Coefficient
Unit of Measure
1