COMPANY HEADER
Print Back
Nexen Single Post Caliper Brakes
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Brake Air Chamber Volume when New

Brake Air Chamber Volume when Worn Out

01127192 N/A Nexen 1238 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Single Post Caliper Brake N/A 837500 N/A 1238 hp·hr N/A 2.573 in³ N/A 16.047 in³
01127200 N/A Nexen 845 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Single Post Caliper Brake N/A 837600 N/A 845 hp·hr N/A 41.600 in³ N/A 41.600 in³
Unit of Measure
1