COMPANY HEADER
Print Back
Precision Pulley & Idler Logo
Unit of Measure
1 2 3 4 

Item #

Supplier Name

Manufacturer Part Number

Weight

04009999 N/A Precision Pulley & Idler N/A B5-CIRI-18SB N/A 19.84 lb
04010000 N/A Precision Pulley & Idler N/A B5-CIRI-20SB N/A 20.87 lb
04010001 N/A Precision Pulley & Idler N/A B5-CIRI-24SB N/A 23.57 lb
04010002 N/A Precision Pulley & Idler N/A B5-CIRI-30SB N/A 27.92 lb
04010003 N/A Precision Pulley & Idler N/A B5-CIRI-36SB N/A 31.49 lb
04010004 N/A Precision Pulley & Idler N/A B5-CIRI-42SB N/A 35.75 lb
04010005 N/A Precision Pulley & Idler N/A B5-CIRI-48SB N/A 39.67 lb
04010014 N/A Precision Pulley & Idler N/A B5-CITI-14SB N/A 5.1 lb
04010015 N/A Precision Pulley & Idler N/A B5-CITI-16SB N/A 5.51 lb
04010016 N/A Precision Pulley & Idler N/A B5-CITI-18SB N/A 6.63 lb
04010017 N/A Precision Pulley & Idler N/A B5-CITI-20SB N/A 7.68 lb
04010018 N/A Precision Pulley & Idler N/A B5-CITI-24SB N/A 9.15 lb
04010019 N/A Precision Pulley & Idler N/A B5-CITI-30SB N/A 11.68 lb
04010020 N/A Precision Pulley & Idler N/A B5-CITI-36SB N/A 13.47 lb
04010021 N/A Precision Pulley & Idler N/A B5-CITI-42SB N/A 15.99 lb
04010022 N/A Precision Pulley & Idler N/A B5-CITI-48SB N/A 20.06 lb
04010023 N/A Precision Pulley & Idler N/A B5-CITIS-48SB N/A 27.9 lb
04010048 N/A Precision Pulley & Idler N/A B5-FLI-14SB N/A 17.99 lb
04010049 N/A Precision Pulley & Idler N/A B5-FLI-16SB N/A 19.76 lb
04010050 N/A Precision Pulley & Idler N/A B5-FLI-18SB N/A 21.56 lb
04010051 N/A Precision Pulley & Idler N/A B5-FLI-20SB N/A 23.36 lb
04010052 N/A Precision Pulley & Idler N/A B5-FLI-24SB N/A 26.21 lb
04010053 N/A Precision Pulley & Idler N/A B5-FLI-30SB N/A 32.24 lb
04010054 N/A Precision Pulley & Idler N/A B5-FLI-36SB N/A 38.28 lb
04010055 N/A Precision Pulley & Idler N/A B5-FLI-42SB N/A 44.32 lb
Unit of Measure
1 2 3 4