COMPANY HEADER
Print Back
Precision Pulley & Idler Logo
Unit of Measure
1 2 3 4 

Item #

Supplier Name

Manufacturer Part Number

Weight

04009940 N/A Precision Pulley & Idler N/A B4-RI-18SB N/A 17.17 lb
04009941 N/A Precision Pulley & Idler N/A B4-RI-20SB N/A 18.18 lb
04009942 N/A Precision Pulley & Idler N/A B4-RI-30SB N/A 24.4 lb
04009943 N/A Precision Pulley & Idler N/A B4-RI-36SB N/A 28 lb
04009944 N/A Precision Pulley & Idler N/A B4-RI-42SB N/A 31.59 lb
04009945 N/A Precision Pulley & Idler N/A B4-RI-48SB N/A 35.19 lb
04009971 N/A Precision Pulley & Idler N/A B4-TEI-14SB N/A 4.41 lb
04009972 N/A Precision Pulley & Idler N/A B4-TEI-18SB N/A 5.53 lb
04009973 N/A Precision Pulley & Idler N/A B4-TEI-20SB N/A 6.41 lb
04009974 N/A Precision Pulley & Idler N/A B4-TEI-24SB N/A 7.53 lb
04009975 N/A Precision Pulley & Idler N/A B4-TEI-30SB N/A 9.52 lb
04009976 N/A Precision Pulley & Idler N/A B4-TEI-36SB N/A 11.48 lb
04009977 N/A Precision Pulley & Idler N/A B4-TEI-42SB N/A 13.500 lb
04009978 N/A Precision Pulley & Idler N/A B4-TEI-48SB N/A 15.51 lb
04009988 N/A Precision Pulley & Idler N/A B5-CIFLI-14SB N/A 16.39 lb
04009989 N/A Precision Pulley & Idler N/A B5-CIFLI-16SB N/A 18.89 lb
04009990 N/A Precision Pulley & Idler N/A B5-CIFLI-18SB N/A 21.4 lb
04009991 N/A Precision Pulley & Idler N/A B5-CIFLI-20SB N/A 23.9 lb
04009992 N/A Precision Pulley & Idler N/A B5-CIFLI-24SB N/A 27.53 lb
04009993 N/A Precision Pulley & Idler N/A B5-CIFLI-30SB N/A 33.66 lb
04009994 N/A Precision Pulley & Idler N/A B5-CIFLI-36SB N/A 39.79 lb
04009995 N/A Precision Pulley & Idler N/A B5-CIFLI-42SB N/A 45.92 lb
04009996 N/A Precision Pulley & Idler N/A B5-CIFLI-48SB N/A 52.06 lb
04009997 N/A Precision Pulley & Idler N/A B5-CIRI-14SB N/A 17.51 lb
04009998 N/A Precision Pulley & Idler N/A B5-CIRI-16SB N/A 18.81 lb
Unit of Measure
1 2 3 4