Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
---|---|---|---|---|---|
10081165 | N/A SMC® CXS Series 1.065 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.065 kg |
10080898 | N/A SMC® CXS Series 0.547 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.547 kg |
10081246 | N/A SMC® CXS Series 1.34 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.34 kg |
10324456 | N/A SMC® CXS Series 0.258 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.258 kg |
10324867 | N/A SMC® CXS Series 0.543 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.543 kg |
10325227 | N/A SMC® CXS Series 2.023 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 2.023 kg |
10325234 | N/A SMC® CXS Series 1.99 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.99 kg |
10325385 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
02721617 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
03355937 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
02764005 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
10324488 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
10325108 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
03740421 | N/A SMC® CXS Series Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A |
06397375 | N/A SMC® CXS Series 0.657 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.657 kg |
04564064 | N/A SMC® CXS Series 0.182 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.182 kg |
04564014 | N/A SMC® CXS Series 0.287 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.287 kg |
03242991 | N/A SMC® CXS Series 0.317 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.317 kg |
02720344 | N/A SMC® CXS Series 0.277 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.277 kg |
02764006 | N/A SMC® CXS Series 0.8 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.8 kg |
02676471 | N/A SMC® CXS Series 1.72 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.72 kg |
02774477 | N/A SMC® CXS Series 0.22 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.22 kg |
04650476 | N/A SMC® CXS Series 1.253 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.253 kg |
04189625 | N/A SMC® CXS Series 0.25 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.25 kg |
02663399 | N/A SMC® CXS Series 0.383 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.383 kg |