COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09674107 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Axial foot style N/A Double-Acting N/A 0.26 kg
09701420 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double-Acting N/A 2.4 kg
09682971 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double-Acting N/A 0.6 kg
09669336 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double-Acting N/A 0.21 kg
09669969 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double-Acting N/A 1.25 kg
09670078 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double-Acting N/A 0.81 kg
09669625 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double-Acting N/A 0.86 kg
09670042 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Single Clevis style N/A Double-Acting N/A 0.75 kg
09660704 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double-Acting N/A 0.86 kg
09673809 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double-Acting N/A 3.15 kg
08033886 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double-Acting N/A 0.76 kg
09673998 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double-Acting N/A 3.16 kg
09674258 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double-Acting N/A 1.94 kg
09676615 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Axial foot style N/A Double-Acting N/A 0.36 kg
09674845 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear trunnions style N/A Double-Acting N/A 1.08 kg
09669727 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double-Acting N/A 1.91 kg
09708334 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double-Acting N/A 1.456 kg
09673797 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double-Acting N/A 0.79 kg
09285159 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double-Acting N/A 2.58 kg
09674847 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear trunnions style N/A Double-Acting N/A 1.23 kg
09674123 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double-Acting N/A 2.45 kg
09674741 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Double Clevis style N/A Double-Acting N/A 1.61 kg
09669762 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double-Acting N/A 2.81 kg
09670512 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear trunnions style N/A Double-Acting N/A 0.76 kg
09660862 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear flange style N/A Double-Acting N/A 1.58 kg
Unit of Measure
 1 2 3 4 5 »