COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09673693 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 3.44 kg
09674054 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 2.15 kg
09683793 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 0.69 kg
09660807 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Front flange style N/A Double Acting N/A 0.49 kg
09669510 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 4.07 kg
09682729 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Axial foot style N/A Double Acting N/A 3.35 kg
09676832 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A Double Acting N/A 0.53 kg
09673782 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Single Clevis style N/A Double Acting N/A 0.4 kg
09670199 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear flange style N/A Double Acting N/A 1.06 kg
09704326 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front trunnion style N/A Double Acting N/A 1.13 kg
09669659 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 6.3 kg
09720890 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double Acting N/A 0.536 kg
09669880 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double Acting N/A 8.07 kg
09674040 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 2.58 kg
09669729 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 2.06 kg
09674826 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Rear trunnion style N/A Double Acting N/A 0.85 kg
09660803 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Front flange style N/A Double Acting N/A 0.29 kg
09662940 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 2.3 kg
09683586 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 0.56 kg
09670643 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Double Clevis style N/A Double Acting N/A 2.3 kg
09669528 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Double Clevis style N/A Double Acting N/A 1.83 kg
09674152 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 1.25 kg
09674818 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Rear trunnion style N/A Double Acting N/A 0.4 kg
09674134 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Front flange style N/A Double Acting N/A 0.41 kg
07860115 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 3.18 kg
Unit of Measure
« 6 7 8 9 10 »