Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
---|---|---|---|---|---|
08764580 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double Acting | N/A 2.13 kg |
09662908 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Double Clevis style | N/A Double Acting | N/A 2.05 kg |
09660845 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double Acting | N/A 1.77 kg |
09669568 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Double Clevis style | N/A Double Acting | N/A 2.53 kg |
09674537 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 25 mm | N/A Rear trunnion style | N/A Double Acting | N/A 0.34 kg |
07773374 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 25 mm | N/A Double Clevis style | N/A Double Acting | N/A 0.47 kg |
08066932 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double Acting | N/A 0.91 kg |
07714520 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Single Clevis style | N/A Double Acting | N/A 0.25 kg |
09673871 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Double Clevis style | N/A Double Acting | N/A 2.53 kg |
09670664 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Double Clevis style | N/A Double Acting | N/A 0.3 kg |
09674718 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Double Clevis style | N/A Double Acting | N/A 0.68 kg |
09669486 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Double Clevis style | N/A Double Acting | N/A 0.79 kg |
09654803 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Axial foot style | N/A Double Acting | N/A 4.8 kg |
09674049 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Axial foot style | N/A Double Acting | N/A 5.68 kg |
09675054 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Rear trunnion style | N/A Double Acting | N/A 2.23 kg |
09662973 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Front trunnion style | N/A Double Acting | N/A 0.4 kg |
09669514 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 4.29 kg |
09674319 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front trunnion style | N/A Double Acting | N/A 1.6 kg |
09673790 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 1.21 kg |
09675035 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Rear trunnion style | N/A Double Acting | N/A 1.35 kg |
09670213 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Axial foot style | N/A Double Acting | N/A 2.38 kg |
09660949 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Front nose mount | N/A Double Acting | N/A 1.18 kg |
09670239 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Rear flange style | N/A Double Acting | N/A 2.21 kg |
09674251 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Front flange style | N/A Double Acting | N/A 1.21 kg |
09674339 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Front trunnion style | N/A Double Acting | N/A 2.02 kg |