Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Port Size |
Weight |
|---|---|---|---|---|---|
| 09872962 | N/A SMC® 0.27 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV2000-N02-5DOZ | N/A | N/A 0.27 kg |
| 09873070 | N/A SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV3000-03-5GSB | N/A | N/A 0.48 kg |
| 02999791 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AV4000-F04-5D | N/A 1/2 in1/4 in3/4 in3/8 in | N/A |
| 09873188 | N/A SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV3000-N03-5DZ-Q | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.48 kg |
| 09873717 | N/A SMC® 1.54 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV5000-N10-5DZ-Q | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 1.54 kg |
| 09873417 | N/A SMC® 0.74 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV4000-N04-5D-R | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.74 kg |
| 09872900 | N/A SMC® 0.27 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV2000-F02-5D | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.27 kg |
| 09872836 | N/A SMC® 0.27 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV2000-02-5D | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.27 kg |
| 09873120 | N/A SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV3000-F03-5D-Q | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.48 kg |
| 09873078 | N/A SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV3000-03-5YZB | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.48 kg |
| 09872970 | N/A SMC® 0.27 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV2000-N02-5DZ-Q | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.27 kg |
| 09873117 | N/A SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV3000-F03-5D | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.48 kg |
| 09873425 | N/A SMC® 0.74 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV4000-N04-5DZ-R-Q | N/A | N/A 0.74 kg |