Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Port Size |
Weight |
|---|---|---|---|---|---|
| 04352736 | N/A SMC® 2.20 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL3000-N03P-5DZM | N/A | N/A 2.2 lb |
| 04174095 | N/A SMC® 2.05 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-04 | N/A | N/A 2.05 lb |
| 05211096 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-04-5DZM | N/A | N/A |
| 03652390 | N/A SMC® 3.03 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-F04-5DZM | N/A | N/A 3.03 lb |
| 03787688 | N/A SMC® 1.54 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04-3DZM | N/A | N/A 1.54 lb |
| 04352741 | N/A SMC® 2.16 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04-5DZ-R | N/A | N/A 2.16 lb |
| 06665194 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04G-5DZM | N/A | N/A |
| 05368324 | N/A SMC® 2.43 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04P | N/A | N/A 2.43 lb |
| 04558848 | N/A SMC® 3.09 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04P-5DZ | N/A | N/A 3.0900 lb |
| 06971733 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04P-5DZM-R | N/A | N/A |
| 05187406 | N/A SMC® 2.65 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL4000-N04P-5DZ-R | N/A | N/A 2.65 lb |
| 07167492 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-10-5DZ | N/A | N/A |
| 06743550 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-F06 | N/A | N/A |
| 05728087 | N/A SMC® 3.20 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-F06-5DZM | N/A | N/A 3.20 lb |
| 03652391 | N/A SMC® 4.19 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-F10-5DZM | N/A | N/A 4.19 lb |
| 07443336 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-F10-R | N/A | N/A |
| 04896316 | N/A SMC® 3.53 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-N06-5DZ-R | N/A | N/A 3.53 lb |
| 04558850 | N/A SMC® 4.41 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-N06G | N/A | N/A 4.41 lb |
| 05915113 | N/A SMC® 4.30 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-N06P | N/A | N/A 4.300 lb |
| 04558851 | N/A SMC® 4.85 Pound (lb) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-N06-R | N/A | N/A 4.85 lb |
| 06956929 | N/A SMC® Pneumatic Soft Start Valve | N/A SMC® | N/A AVL5000-N10P-5DZM | N/A | N/A |
| 08949507 | N/A SMC® 0.74 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV4000-N04-5DZ-Q | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.74 kg |
| 09872916 | N/A SMC® 0.27 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV2000-F02-5YO-Q | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.27 kg |
| 09873182 | N/A SMC® 0.48 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV3000-N03-5DZB | N/A 1/2 in1/4 in3/4 in3/8 in | N/A 0.48 kg |
| 09873552 | N/A SMC® 1.54 Kilogram (kg) Weight Pneumatic Soft Start Valve | N/A SMC® | N/A AV5000-10-5DZB | N/A | N/A 1.54 kg |