COMPANY HEADER
Print Back
SMC® Relief Valves with One Touch Fitting
Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Overall Length

Weight

01991446 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C08-00A N/A 20.5 mm N/A 0.03 lb
01991478 N/A SMC® 0.02 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C12-00A N/A 24 mm N/A 0.02 lb
01991359 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C04-00A N/A 17 mm N/A 0.03 lb
01991386 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C06-00A N/A 18.5 mm N/A 0.03 lb
01991427 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C07-00A N/A 18 mm N/A 0.03 lb
01991462 N/A SMC® 0.02 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C10-00A N/A 23 mm N/A 0.02 lb
04565824 N/A SMC® 0.01 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KGC04-00 N/A N/A 0.01 lb
04565825 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KGC06-00 N/A N/A 0.03 lb
04565826 N/A SMC® 0.07 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KGC08-00 N/A N/A 0.07 lb
02780818 N/A SMC® 0.01 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C03-00A N/A N/A 0.01 lb
02700465 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C09-00A N/A N/A 0.03 lb
01991477 N/A SMC® 0.28 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C11-00A N/A N/A 0.280 lb
02040812 N/A SMC® 0.03 Pound (lb) Wight Push-to-Connect Pneumatic Tube Cap N/A SMC® N/A KQ2C16-00A N/A N/A 0.03 lb
Unit of Measure
1