Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Compatible Tube Outer Diameter (Port 1) |
Weight |
---|---|---|---|---|---|
01994636 | N/A SMC® 52 Millimeter (mm) Overall Length and 0.13 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW11-00A | N/A 3/8 in | N/A 0.130 lb |
01994633 | N/A SMC® 53 Millimeter (mm) Overall Length and 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW10-00A | N/A 10 mm | N/A 0.06 lb |
01994625 | N/A SMC® 36 Millimeter (mm) Overall Length and 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW04-00A | N/A 4 mm | N/A 0.06 lb |
01994630 | N/A SMC® 48 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW08-00A | N/A 8 mm | N/A 0.05 lb |
01994642 | N/A SMC® 58 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW13-00A | N/A 1/2 in | N/A 0.04 lb |
01994628 | N/A SMC® 41 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW07-00A | N/A 1/4 in | N/A 0.01 lb |
01994639 | N/A SMC® 57 Millimeter (mm) Overall Length and 0.08 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW12-00A | N/A 12 mm | N/A 0.08 lb |
04238754 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW03-00A | N/A | N/A 0.01 lb |
03237459 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW09-00A | N/A | N/A 0.03 lb |
03467074 | N/A SMC® Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW11-00A | N/A | N/A |
02764394 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Cross | N/A SMC® | N/A KQ2TW06-00A | N/A | N/A 0.02 lb |