COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Elbows
Unit of Measure
« 36 37 38 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Weight

06591754 N/A SMC® Push-to-Connect Pneumatic Tube Elbow N/A SMC® N/A KQ2W07-U01N-X35 N/A
06955508 N/A SMC® Push-to-Connect Pneumatic Tube Elbow N/A SMC® N/A KQ2W09-36NS N/A
05767853 N/A SMC® 0.15 Pound (lb) Weight Push-to-Connect Pneumatic Tube Elbow N/A SMC® N/A KQB2W12-04S N/A 0.15 lb
04896645 N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Elbow N/A SMC® N/A KQB2W07-N02S N/A 0.04 lb
Unit of Measure
« 36 37 38