Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Compatible Tube Outer Diameter (Port 1) |
Weight |
---|---|---|---|---|---|
03270404 | N/A SMC® 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D06-M5A | N/A 6 mm | N/A 0.07 lb |
01992171 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H23-00A | N/A | N/A |
01991506 | N/A SMC® 0.04 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D10-00A | N/A 10 mm | N/A 0.04 lb |
01951993 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H06-00A | N/A 6 mm | N/A 0.01 lb |
01952008 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H12-00A | N/A 12 mm | N/A 0.03 lb |
01991640 | N/A SMC® 0.25 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E16-00A | N/A 16 mm | N/A 0.250 lb |
01991509 | N/A SMC® 0.20 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D10-03AS | N/A | N/A 0.2 lb |
01992029 | N/A SMC® 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H10-12A | N/A 10 mm | N/A 0.04 lb |
01991626 | N/A SMC® 0.13 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E13-00MA | N/A 1/2 in | N/A 0.130 lb |
01620133 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H03-34AS | N/A | N/A 0.01 lb |
01952003 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H10-00A | N/A 10 mm | N/A 0.03 lb |
01991514 | N/A SMC® 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E01-00A | N/A 1/8 in | N/A 0.06 lb |
01991511 | N/A SMC® 0.08 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D12-03AS | N/A | N/A 0.08 lb |
01992168 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H23-00A | N/A 3.2 mm | N/A |
01991798 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H04-06A | N/A 4 mm | N/A 0.02 lb |
01991865 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H06-08A | N/A 6 mm | N/A 0.01 lb |
01991596 | N/A SMC® 0.1 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E10-00A | N/A 10 mm | N/A 0.1 lb |
01635401 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H01-00A | N/A 1/8 in | N/A 0.01 lb |
01991653 | N/A SMC® 0.23 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E23-00A | N/A | N/A 0.230 lb |
01951989 | N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H04-00A | N/A 4 mm | N/A 0.01 lb |
01991502 | N/A SMC® 0.04 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D08-02AS | N/A | N/A 0.04 lb |
01635403 | N/A SMC® 0.11 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H11-00A | N/A 3/8 in | N/A 0.11 lb |
01991495 | N/A SMC® 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D06-00A | N/A 6 mm | N/A 0.02 lb |
01991504 | N/A SMC® 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube Tee | N/A SMC® | N/A KQ2D08-03AS | N/A | N/A 0.07 lb |
01991617 | N/A SMC® 0.14 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E12-00A | N/A 12 mm | N/A 0.14 lb |