Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Compatible Tube Outer Diameter (Port 1) |
Weight |
---|---|---|---|---|---|
06061439 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2E09-00MN | N/A | N/A |
04920093 | N/A SMC® 0.07 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2F07-N03 | N/A | N/A 0.07 lb |
06852331 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2F08-G01 | N/A | N/A |
07017605 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2F11-N04 | N/A | N/A |
05850819 | N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H03-00A-X35 | N/A | N/A 0.02 lb |
07285632 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2H03-00 | N/A | N/A |
06727732 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2H09-00 | N/A | N/A |
05269667 | N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2H09-11 | N/A | N/A 0.03 lb |
04896631 | N/A SMC® 0.06 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2H11-00 | N/A | N/A 0.06 lb |
04896632 | N/A SMC® 0.39 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2H13-00 | N/A | N/A 0.39 lb |
04980413 | N/A SMC® 0.09 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQB2H13-N03S | N/A | N/A 0.09 lb |
07010562 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H10-12A-X35 | N/A | N/A |
06037980 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2H04-00A-X35 | N/A | N/A |
06930115 | N/A SMC® Push-to-Connect Pneumatic Tube Union | N/A SMC® | N/A KQ2L08-00A-X35 | N/A | N/A |