COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Unions
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Compatible Tube Outer Diameter (Port 1)

Weight

07302725 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQB2E11-N03 N/A N/A
04896627 N/A SMC® 0.14 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQB2E12-00 N/A N/A 0.14 lb
06316888 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQB2E13-00 N/A N/A
07321294 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQB2E13-N04 N/A N/A
05698035 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E07-00A N/A N/A
06898681 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E07-00MN N/A N/A
05788581 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E07-00N N/A N/A
05617126 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E09-00A N/A N/A
06952409 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E09-00N N/A N/A
03610313 N/A SMC® 0.12 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E11-00MA N/A N/A 0.12 lb
05935736 N/A SMC® 0.18 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E11-00N N/A N/A 0.18 lb
07026011 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E13-00N N/A N/A
01990797 N/A SMC® 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E23-00NJ N/A N/A 0.05 lb
06954990 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E10-00N N/A N/A
05355757 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E12-00A N/A N/A
07049501 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E12-00N N/A N/A
07049502 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E16-00N N/A N/A
04565861 N/A SMC® 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E02-00NJ N/A N/A 0.01 lb
06750548 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E04-00N N/A N/A
01990790 N/A SMC® 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E04-00NJ N/A N/A 0.02 lb
06023187 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E06-00N N/A N/A
01990793 N/A SMC® 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E06-00NJ N/A N/A 0.03 lb
05788575 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E08-00A N/A N/A
06228686 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2E08-00N N/A N/A
07379015 N/A SMC® Push-to-Connect Pneumatic Tube Union N/A SMC® N/A KQ2H03-00A1 N/A N/A
Unit of Measure
« 6 7 8 9 10 »