Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
06604160 | N/A FAG (Schaeffler) 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 20 mm | N/A 8900 rpm | N/A 52 mm | N/A 15 mm |
07408942 | N/A FAG (Schaeffler) 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 130 mm | N/A 1750 rpm | N/A 200 mm | N/A 33 mm |
07408949 | N/A FAG (Schaeffler) 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 95 mm | N/A 2260 rpm | N/A 170 mm | N/A 32 mm |
02298175 | N/A FAG (Schaeffler) 6300 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 9500 rpm | N/A 100 mm | N/A 25 mm |