COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

00058012 N/A FAG (Schaeffler) 63 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 5000 rpm N/A 180 mm N/A 41 mm
02165076 N/A FAG (Schaeffler) 63 Series 15 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 15 mm N/A 25000 rpm N/A 42 mm N/A 13 mm
00058156 N/A FAG (Schaeffler) 63 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 4600 rpm N/A 200 mm N/A 45 mm
00052900 N/A FAG (Schaeffler) 62 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 16200 rpm N/A 62 mm N/A 16 mm
02194569 N/A FAG (Schaeffler) 160 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 6800 rpm N/A 140 mm N/A 16 mm
00130416 N/A FAG (Schaeffler) 160 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 8900 rpm N/A 110 mm N/A 13 mm
02296529 N/A FAG (Schaeffler) 60 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 12200 rpm N/A 80 mm N/A 16 mm
02165075 N/A FAG (Schaeffler) 62 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 10500 rpm N/A 90 mm N/A 20 mm
02618296 N/A FAG (Schaeffler) 618 Series 710 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 710 mm N/A 1180 rpm N/A 870 mm N/A 74 mm
04502775 N/A FAG (Schaeffler) 42 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 17 mm N/A 17500 rpm N/A 40 mm N/A 16 mm
02165059 N/A FAG (Schaeffler) 63 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 2400 rpm N/A 180 mm N/A 41 mm
04502772 N/A FAG (Schaeffler) 42 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 11000 rpm N/A 62 mm N/A 20 mm
02299226 N/A FAG (Schaeffler) 62 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 2800 rpm N/A 150 mm N/A 28 mm
00054874 N/A FAG (Schaeffler) 62 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 3200 rpm N/A 130 mm N/A 25 mm
02296742 N/A FAG (Schaeffler) 62 Series 10 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 10 mm N/A 40500 rpm N/A 30 mm N/A 9 mm
00130461 N/A FAG (Schaeffler) 160 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A 5900 rpm N/A 160 mm N/A 18 mm
00058363 N/A FAG (Schaeffler) 63 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 170 mm N/A 3200 rpm N/A 360 mm N/A 72 mm
02299224 N/A FAG (Schaeffler) 62 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 3000 rpm N/A 140 mm N/A 26 mm
00050453 N/A FAG (Schaeffler) 60 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 170 mm N/A 3400 rpm N/A 260 mm N/A 42 mm
02296530 N/A FAG (Schaeffler) 60 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 10100 rpm N/A 95 mm N/A 18 mm
00130065 N/A FAG (Schaeffler) 60 Series 180 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 180 mm N/A 4050 rpm N/A 280 mm N/A 46 mm
02310113 N/A FAG (Schaeffler) 62 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 6000 rpm N/A 130 mm N/A 25 mm
00058372 N/A FAG (Schaeffler) 63 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 190 mm N/A 2850 rpm N/A 400 mm N/A 78 mm
00054206 N/A FAG (Schaeffler) 62 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 9500 rpm N/A 100 mm N/A 21 mm
00058281 N/A FAG (Schaeffler) 63 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 3800 rpm N/A 240 mm N/A 50 mm
Unit of Measure
 1 2 3 4 5 »