COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

02388136 N/A FAG (Schaeffler) 60 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A 4850 rpm N/A 160 mm N/A 26 mm
00057896 N/A FAG (Schaeffler) 63 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 4850 rpm N/A 160 mm N/A 37 mm
02296528 N/A FAG (Schaeffler) 60 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 13100 rpm N/A 75 mm N/A 16 mm
02310179 N/A FAG (Schaeffler) 62 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 2400 rpm N/A 170 mm N/A 32 mm
00058137 N/A FAG (Schaeffler) 63 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 4150 rpm N/A 190 mm N/A 43 mm
00055212 N/A FAG (Schaeffler) 62 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 2600 rpm N/A 160 mm N/A 30 mm
00058262 N/A FAG (Schaeffler) 63 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A 4050 rpm N/A 225 mm N/A 49 mm
04535250 N/A FAG (Schaeffler) 43 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 7200 rpm N/A 90 mm N/A 33 mm
02310098 N/A FAG (Schaeffler) 60 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 6100 rpm N/A 130 mm N/A 22 mm
00053595 N/A FAG (Schaeffler) 62 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 12300 rpm N/A 80 mm N/A 18 mm
00056391 N/A FAG (Schaeffler) 63 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 13700 rpm N/A 72 mm N/A 19 mm
00130011 N/A FAG (Schaeffler) 43 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 5600 rpm N/A 110 mm N/A 40 mm
04547176 N/A FAG (Schaeffler) 62 Series 7 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 7 mm N/A 40000 rpm N/A 22 mm N/A 7 mm
00058303 N/A FAG (Schaeffler) 63 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 3250 rpm N/A 240 mm N/A 50 mm
02296541 N/A FAG (Schaeffler) 62 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 11600 rpm N/A 85 mm N/A 19 mm
00052506 N/A FAG (Schaeffler) 62 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 25 mm N/A 21600 rpm N/A 52 mm N/A 15 mm
00130435 N/A FAG (Schaeffler) 160 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 7700 rpm N/A 125 mm N/A 14 mm
02194564 N/A FAG (Schaeffler) 63 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 3600 rpm N/A 120 mm N/A 29 mm
02296534 N/A FAG (Schaeffler) 60 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 8100 rpm N/A 115 mm N/A 20 mm
04682895 N/A FAG (Schaeffler) 623 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 14000 rpm N/A 110 mm N/A 40 mm
00130471 N/A FAG (Schaeffler) 160 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 120 mm N/A 5200 rpm N/A 180 mm N/A 19 mm
02104214 N/A FAG (Schaeffler) 60 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A N/A 160 mm N/A 26 mm
02296304 N/A FAG (Schaeffler) 60 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 4550 rpm N/A 170 mm N/A 28 mm
00055591 N/A FAG (Schaeffler) 62 Series 180 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 180 mm N/A 3650 rpm N/A 320 mm N/A 52 mm
00056601 N/A FAG (Schaeffler) 63 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 35 mm N/A 12300 rpm N/A 80 mm N/A 21 mm
Unit of Measure
« 6 7 8 9 10 »