COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

04682885 N/A FAG (Schaeffler) 42 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 7400 rpm N/A 90 mm N/A 23 mm
00050363 N/A FAG (Schaeffler) 60 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 140 mm N/A 4250 rpm N/A 210 mm N/A 33 mm
00055255 N/A FAG (Schaeffler) 62 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 4550 rpm N/A 170 mm N/A 32 mm
00058503 N/A FAG (Schaeffler) 64 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 7700 rpm N/A 120 mm N/A 29 mm
00130440 N/A FAG (Schaeffler) 160 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 7400 rpm N/A 130 mm N/A 14 mm
00040142 N/A FAG (Schaeffler) 600 Series 9 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 9 mm N/A 36000 rpm N/A 24 mm N/A 7 mm
00058367 N/A FAG (Schaeffler) 63 Series 180 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 180 mm N/A 3000 rpm N/A 380 mm N/A 75 mm
00053311 N/A FAG (Schaeffler) 62 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 35 mm N/A 13800 rpm N/A 72 mm N/A 17 mm
02296524 N/A FAG (Schaeffler) 60 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 25 mm N/A 21900 rpm N/A 47 mm N/A 12 mm
02296499 N/A FAG (Schaeffler) 618 Series 400 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 400 mm N/A 2150 rpm N/A 500 mm N/A 46 mm
00050328 N/A FAG (Schaeffler) 60 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 4500 rpm N/A 200 mm N/A 33 mm
00129923 N/A FAG (Schaeffler) 42 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 5100 rpm N/A 125 mm N/A 31 mm
00055548 N/A FAG (Schaeffler) 62 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 150 mm N/A 3350 rpm N/A 270 mm N/A 45 mm
02296444 N/A FAG (Schaeffler) 160 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 140 mm N/A 4400 rpm N/A 210 mm N/A 22 mm
00138081 N/A FAG (Schaeffler) 618 Series 380 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 380 mm N/A 2250 rpm N/A 480 mm N/A 46 mm
00054768 N/A FAG (Schaeffler) 62 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 3400 rpm N/A 125 mm N/A 24 mm
05262706 N/A FAG (Schaeffler) 42 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 14700 rpm N/A 47 mm N/A 18 mm
00136462 N/A FAG (Schaeffler) 42 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 4800 rpm N/A 130 mm N/A 31 mm
00058546 N/A FAG (Schaeffler) 64 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 6600 rpm N/A 140 mm N/A 33 mm
03429187 N/A FAG (Schaeffler) 60 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 3800 rpm N/A 200 mm N/A 33 mm
00055292 N/A FAG (Schaeffler) 62 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 5000 rpm N/A 180 mm N/A 34 mm
02296537 N/A FAG (Schaeffler) 62 Series 15 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 15 mm N/A 30000 rpm N/A 35 mm N/A 11 mm
00056814 N/A FAG (Schaeffler) 63 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 10800 rpm N/A 90 mm N/A 23 mm
00055580 N/A FAG (Schaeffler) 62 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 170 mm N/A 3800 rpm N/A 310 mm N/A 52 mm
00058582 N/A FAG (Schaeffler) 64 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 5700 rpm N/A 160 mm N/A 37 mm
Unit of Measure
« 6 7 8 9 10 »