Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
00129930 | N/A FAG (Schaeffler) 42 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 80 mm | N/A 4450 rpm | N/A 140 mm | N/A 33 mm |
01759270 | N/A FAG (Schaeffler) 160 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 220 mm | N/A 2600 rpm | N/A 340 mm | N/A 37 mm |
00049977 | N/A FAG (Schaeffler) 60 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 100 mm | N/A 2800 rpm | N/A 150 mm | N/A 24 mm |
00054689 | N/A FAG (Schaeffler) 62 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 7400 rpm | N/A 125 mm | N/A 24 mm |
02296523 | N/A FAG (Schaeffler) 60 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 17 mm | N/A 31000 rpm | N/A 35 mm | N/A 10 mm |
02162354 | N/A FAG (Schaeffler) 62 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 12 mm | N/A 33500 rpm | N/A 32 mm | N/A 10 mm |
00050140 | N/A FAG (Schaeffler) 60 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 5300 rpm | N/A 170 mm | N/A 28 mm |
00129916 | N/A FAG (Schaeffler) 42 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 65 mm | N/A 5500 rpm | N/A 120 mm | N/A 31 mm |
02165054 | N/A FAG (Schaeffler) 63 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 65 mm | N/A 6600 rpm | N/A 140 mm | N/A 33 mm |
00050384 | N/A FAG (Schaeffler) 60 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 140 mm | N/A 3600 rpm | N/A 210 mm | N/A 33 mm |
02296527 | N/A FAG (Schaeffler) 60 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 40 mm | N/A 14600 rpm | N/A 68 mm | N/A 15 mm |
02618295 | N/A FAG (Schaeffler) 618 Series 630 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 630 mm | N/A 1330 rpm | N/A 780 mm | N/A 69 mm |
01659429 | N/A FAG (Schaeffler) 62 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 65 mm | N/A 6600 rpm | N/A 120 mm | N/A 23 mm |
00058142 | N/A FAG (Schaeffler) 63 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 90 mm | N/A 2200 rpm | N/A 190 mm | N/A 43 mm |
00055414 | N/A FAG (Schaeffler) 62 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 4450 rpm | N/A 200 mm | N/A 38 mm |
02851377 | N/A FAG (Schaeffler) 43 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 20 mm | N/A 13200 rpm | N/A 52 mm | N/A 21 mm |
00058609 | N/A FAG (Schaeffler) 64 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 75 mm | N/A 6600 rpm | N/A 190 mm | N/A 45 mm |
00130507 | N/A FAG (Schaeffler) 160 Series 200 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 200 mm | N/A 2850 rpm | N/A 310 mm | N/A 34 mm |
00130466 | N/A FAG (Schaeffler) 160 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 110 mm | N/A 5500 rpm | N/A 170 mm | N/A 19 mm |
00136467 | N/A FAG (Schaeffler) 42 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 85 mm | N/A 4150 rpm | N/A 150 mm | N/A 36 mm |
00057056 | N/A FAG (Schaeffler) 63 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 45 mm | N/A 9500 rpm | N/A 100 mm | N/A 25 mm |
02296538 | N/A FAG (Schaeffler) 62 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 17 mm | N/A 26500 rpm | N/A 40 mm | N/A 12 mm |
00057753 | N/A FAG (Schaeffler) 63 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 70 mm | N/A 6100 rpm | N/A 150 mm | N/A 35 mm |
00040057 | N/A FAG (Schaeffler) 60 Series 7 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 7 mm | N/A 45000 rpm | N/A 19 mm | N/A 6 mm |
02453448 | N/A FAG (Schaeffler) 60 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing | N/A 190 mm | N/A 3900 rpm | N/A 290 mm | N/A 46 mm |