COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

00129905 N/A FAG (Schaeffler) 42 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 5900 rpm N/A 110 mm N/A 28 mm
00130486 N/A FAG (Schaeffler) 160 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 150 mm N/A 4050 rpm N/A 225 mm N/A 24 mm
04502787 N/A FAG (Schaeffler) 42 Series 10 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 10 mm N/A 24600 rpm N/A 30 mm N/A 14 mm
03847474 N/A FAG (Schaeffler) 60 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 120 mm N/A 2200 rpm N/A 180 mm N/A 28 mm
00129937 N/A FAG (Schaeffler) 42 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 3900 rpm N/A 160 mm N/A 40 mm
00058345 N/A FAG (Schaeffler) 63 Series 150 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 150 mm N/A 3600 rpm N/A 320 mm N/A 65 mm
04502776 N/A FAG (Schaeffler) 42 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 8600 rpm N/A 80 mm N/A 23 mm
00130403 N/A FAG (Schaeffler) 160 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 10500 rpm N/A 95 mm N/A 11 mm
02310089 N/A FAG (Schaeffler) 60 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 12 mm N/A 42500 rpm N/A 28 mm N/A 8 mm
02296476 N/A FAG (Schaeffler) 618 Series 300 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 300 mm N/A 2900 rpm N/A 380 mm N/A 38 mm
02296324 N/A FAG (Schaeffler) 62 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 5700 rpm N/A 160 mm N/A 30 mm
00058483 N/A FAG (Schaeffler) 64 Series 40 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 40 mm N/A 8600 rpm N/A 110 mm N/A 27 mm
00058623 N/A FAG (Schaeffler) 64 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 5900 rpm N/A 200 mm N/A 48 mm
00050245 N/A FAG (Schaeffler) 60 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 120 mm N/A 5000 rpm N/A 180 mm N/A 28 mm
00130085 N/A FAG (Schaeffler) 60 Series 220 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 220 mm N/A 3300 rpm N/A 340 mm N/A 56 mm
02104385 N/A FAG (Schaeffler) 60 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 6300 rpm N/A 125 mm N/A 22 mm
02296305 N/A FAG (Schaeffler) 60 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 120 mm N/A 4250 rpm N/A 180 mm N/A 28 mm
00058063 N/A FAG (Schaeffler) 63 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 4300 rpm N/A 180 mm N/A 41 mm
02165053 N/A FAG (Schaeffler) 63 Series 55 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 55 mm N/A 7700 rpm N/A 120 mm N/A 29 mm
02165078 N/A FAG (Schaeffler) 63 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 2600 rpm N/A 170 mm N/A 39 mm
02165057 N/A FAG (Schaeffler) 63 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 5200 rpm N/A 150 mm N/A 35 mm
00054376 N/A FAG (Schaeffler) 62 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 8500 rpm N/A 110 mm N/A 22 mm
02296526 N/A FAG (Schaeffler) 60 Series 35 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 35 mm N/A 16100 rpm N/A 62 mm N/A 14 mm
02296542 N/A FAG (Schaeffler) 62 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 6600 rpm N/A 140 mm N/A 26 mm
00130428 N/A FAG (Schaeffler) 160 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 8400 rpm N/A 115 mm N/A 13 mm
Unit of Measure
« 6 7 8 9 10 »