COMPANY HEADER
Print Back
FAG (Schaeffler) 513 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing (00133429)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

02296525 N/A FAG (Schaeffler) 60 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 18500 rpm N/A 55 mm N/A 13 mm
02107560 N/A FAG (Schaeffler) 160 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 6600 rpm N/A 145 mm N/A 16 mm
00054557 N/A FAG (Schaeffler) 62 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 3600 rpm N/A 120 mm N/A 23 mm
02296319 N/A FAG (Schaeffler) 62 Series 65 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 65 mm N/A 7800 rpm N/A 120 mm N/A 23 mm
00055372 N/A FAG (Schaeffler) 62 Series 105 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 105 mm N/A 4750 rpm N/A 190 mm N/A 36 mm
04185698 N/A FAG (Schaeffler) 618 Series 320 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 320 mm N/A 2750 rpm N/A 400 mm N/A 38 mm
00134321 N/A FAG (Schaeffler) 618 Series 480 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 480 mm N/A 1770 rpm N/A 600 mm N/A 56 mm
00058637 N/A FAG (Schaeffler) 64 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 5600 rpm N/A 210 mm N/A 52 mm
02296307 N/A FAG (Schaeffler) 60 Series 85 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 85 mm N/A 7100 rpm N/A 130 mm N/A 22 mm
00055508 N/A FAG (Schaeffler) 62 Series 130 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 130 mm N/A 3850 rpm N/A 230 mm N/A 40 mm
00049932 N/A FAG (Schaeffler) 60 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 6100 rpm N/A 150 mm N/A 24 mm
02296533 N/A FAG (Schaeffler) 60 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 8600 rpm N/A 110 mm N/A 20 mm
02104384 N/A FAG (Schaeffler) 60 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A N/A 125 mm N/A 22 mm
02299225 N/A FAG (Schaeffler) 62 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 5600 rpm N/A 140 mm N/A 26 mm
00058523 N/A FAG (Schaeffler) 64 Series 50 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 50 mm N/A 7200 rpm N/A 130 mm N/A 31 mm
00054800 N/A FAG (Schaeffler) 62 Series 75 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 75 mm N/A 7100 rpm N/A 130 mm N/A 25 mm
00055448 N/A FAG (Schaeffler) 62 Series 110 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 110 mm N/A 3800 rpm N/A 200 mm N/A 38 mm
00058182 N/A FAG (Schaeffler) 63 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 3900 rpm N/A 200 mm N/A 45 mm
00055604 N/A FAG (Schaeffler) 62 Series 190 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 190 mm N/A 3350 rpm N/A 340 mm N/A 55 mm
00057989 N/A FAG (Schaeffler) 63 Series 80 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 80 mm N/A 4550 rpm N/A 170 mm N/A 39 mm
02194566 N/A FAG (Schaeffler) 63 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 2800 rpm N/A 150 mm N/A 35 mm
00058596 N/A FAG (Schaeffler) 64 Series 70 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 70 mm N/A 5000 rpm N/A 180 mm N/A 42 mm
04780571 N/A FAG (Schaeffler) 60 Series 320 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 320 mm N/A 2260 rpm N/A 480 mm N/A 74 mm
02296326 N/A FAG (Schaeffler) 63 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 19800 rpm N/A 52 mm N/A 15 mm
05056787 N/A FAG (Schaeffler) 60 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 3000 rpm N/A 140 mm N/A 24 mm
Unit of Measure
« 6 7 8 9 10 »