Item # |
Item Name |
Dynamic Load Capacity |
Maximum Speed |
Outside Diameter |
---|---|---|---|---|
00106714 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 255 lbf | N/A 2500 rpm | N/A 0.6875 in |
00106720 | N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 255 lbf | N/A 2500 rpm | N/A 0.6875 in |
00106733 | N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 325 lbf | N/A 2500 rpm | N/A 0.8750 in |
00106755 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 325 lbf | N/A 2500 rpm | N/A 0.8750 in |
00106773 | N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 300 lbf | N/A 2500 rpm | N/A 0.9063 in |
00106792 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 300 lbf | N/A 2500 rpm | N/A 0.9063 in |
00106813 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 300 lbf | N/A 2500 rpm | N/A 0.9063 in |
00106831 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |
00106835 | N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |
00106847 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |
00106860 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |
00106864 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 475 lbf | N/A 2500 rpm | N/A 1.1250 in |
00106875 | N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 850 lbf | N/A 2500 rpm | N/A 1.38 in |
00106887 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 940 lbf | N/A 2500 rpm | N/A 1.38 in |
00106892 | N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 940 lbf | N/A 2500 rpm | N/A 1.38 in |
00106902 | N/A Nice® (RBC®) 0.5625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 850 lbf | N/A 2500 rpm | N/A 1.3750 in |
00106915 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 850 lbf | N/A 2500 rpm | N/A 1.38 in |
00106919 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 850 lbf | N/A 2500 rpm | N/A 1.38 in |
00106930 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 1300 lbf | N/A 2500 rpm | N/A 1.6250 in |
00106946 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 1300 lbf | N/A 2500 rpm | N/A 1.6250 in |
00106950 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 1300 lbf | N/A 2500 rpm | N/A 1.6250 in |
00106961 | N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 1025 lbf | N/A 2500 rpm | N/A 1.75 in |
00106973 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing | N/A 1300 lbf | N/A 2500 rpm | N/A 1.75 in |
00106988 | N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Radial Bearing | N/A 1480 lbf | N/A 2500 rpm | N/A 2.0000 in |
00107003 | N/A Nice® (RBC®) 0.875 Inch (in) Bore Diameter Precision Semi-Ground Radial Bearing | N/A 1350 lbf | N/A 2500 rpm | N/A 2.0000 in |