COMPANY HEADER
Print Back
RBC® Nice® 0.25 Inch (in) Bore Diameter Precision Ground Ball Bearing (00106714)
Unit of Measure
1 2 

Item #

Item Name

Dynamic Load Capacity

Maximum Speed

Outside Diameter

00106714 N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 255 lbf N/A 2500 rpm N/A 0.6875 in
00106720 N/A Nice® (RBC®) 0.25 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 255 lbf N/A 2500 rpm N/A 0.6875 in
00106733 N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 325 lbf N/A 2500 rpm N/A 0.8750 in
00106755 N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 325 lbf N/A 2500 rpm N/A 0.8750 in
00106773 N/A Nice® (RBC®) 0.3125 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 300 lbf N/A 2500 rpm N/A 0.9063 in
00106792 N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 300 lbf N/A 2500 rpm N/A 0.9063 in
00106813 N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 300 lbf N/A 2500 rpm N/A 0.9063 in
00106831 N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 475 lbf N/A 2500 rpm N/A 1.1250 in
00106835 N/A Nice® (RBC®) 0.375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 475 lbf N/A 2500 rpm N/A 1.1250 in
00106847 N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 475 lbf N/A 2500 rpm N/A 1.1250 in
00106860 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 475 lbf N/A 2500 rpm N/A 1.1250 in
00106864 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 475 lbf N/A 2500 rpm N/A 1.1250 in
00106875 N/A Nice® (RBC®) 0.4375 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 850 lbf N/A 2500 rpm N/A 1.38 in
00106887 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 940 lbf N/A 2500 rpm N/A 1.38 in
00106892 N/A Nice® (RBC®) 0.5 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 940 lbf N/A 2500 rpm N/A 1.38 in
00106902 N/A Nice® (RBC®) 0.5625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 850 lbf N/A 2500 rpm N/A 1.3750 in
00106915 N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 850 lbf N/A 2500 rpm N/A 1.38 in
00106919 N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 850 lbf N/A 2500 rpm N/A 1.38 in
00106930 N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 1300 lbf N/A 2500 rpm N/A 1.6250 in
00106946 N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 1300 lbf N/A 2500 rpm N/A 1.6250 in
00106950 N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 1300 lbf N/A 2500 rpm N/A 1.6250 in
00106961 N/A Nice® (RBC®) 0.625 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 1025 lbf N/A 2500 rpm N/A 1.75 in
00106973 N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Ball Bearing N/A 1300 lbf N/A 2500 rpm N/A 1.75 in
00106988 N/A Nice® (RBC®) 0.75 Inch (in) Bore Diameter Precision Semi-Ground Radial Bearing N/A 1480 lbf N/A 2500 rpm N/A 2.0000 in
00107003 N/A Nice® (RBC®) 0.875 Inch (in) Bore Diameter Precision Semi-Ground Radial Bearing N/A 1350 lbf N/A 2500 rpm N/A 2.0000 in
Unit of Measure
1 2