COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04597941 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208LHA N/A 40 mm N/A 80 mm N/A 18 mm
00055461 N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6222ZZC3/EM N/A 110 mm N/A 200 mm N/A 38 mm
00062072 N/A NTN 633 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63310ZZ N/A 50 mm N/A 110 mm N/A 44.4 mm
04510657 N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6308LLBC3/EM N/A 40 mm N/A 90 mm N/A 23 mm
02138678 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011NR N/A 55 mm N/A 90 mm N/A 18 mm
03186803 N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6814ZZC3 N/A 70 mm N/A 90 mm N/A 10 mm
00057857 N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6315C3 N/A 75 mm N/A 160 mm N/A 37 mm
00053704 N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6208NRC3 N/A 40 mm N/A 80 mm N/A 18 mm
00058003 N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6316LLUC3/EM N/A 80 mm N/A 170 mm N/A 39 mm
02166014 N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6319LLUC3/EM N/A 95 mm N/A 200 mm N/A 45 mm
01447806 N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6021LLU N/A 105 mm N/A 160 mm N/A 26 mm
02583689 N/A NTN 62 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6210LLBC3/EM N/A 50 mm N/A 90 mm N/A 20 mm
00053909 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLU N/A 45 mm N/A 85 mm N/A 19 mm
00057667 N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6313C3 N/A 65 mm N/A 140 mm N/A 33 mm
01447787 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010ZZNR N/A 50 mm N/A 80 mm N/A 16 mm
04813159 N/A NTN 600 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16028C3 N/A 140 mm N/A 210 mm N/A 22 mm
00051174 N/A NTN 68 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6819LLU N/A 95 mm N/A 120 mm N/A 13 mm
03064851 N/A NTN 68 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6824ZZ N/A 120 mm N/A 150 mm N/A 16 mm
02582950 N/A NTN R Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R6LLB N/A 0.3750 in N/A 0.8750 in N/A 0.2812 in
02247764 N/A NTN CS2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A CS210LLU N/A 50 mm N/A 90 mm N/A 20 mm
02109003 N/A NTN 64 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6408C3 N/A 40 mm N/A 110 mm N/A 27 mm
02171058 N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6312LLB N/A 60 mm N/A 130 mm N/A 31 mm
02663055 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010LLU N/A 50 mm N/A 80 mm N/A 16 mm
00054817 N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6215C4 N/A 75 mm N/A 130 mm N/A 25 mm
02138673 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010NR N/A 50 mm N/A 80 mm N/A 16 mm
Unit of Measure
 1 2 3 4 5 »